??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS M18VVN-POCFAG-S49G
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS M18VVN-POCFAG-S49G
VERF
Availability
Available
BC
Order code
BCS008U
TC
Product identifier
BCS M18VVN-POCFAG-S49G
PX
Product view
44701_00
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Level sensor with contact
W
Weight
0.055 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = Ø 18 x 70 mm, Series = M18, Thread (A) = M18x1, Installation = non-flush, Connection = Connector, M8x1-Male, 3-pin, Switching output = PNP normally closed (NC), Switching frequency = 2 Hz, Sensitivity = media-dependent, adjustable, Function = Smart Level 15, Additional features = Electrically conductive media, Foam and residue compensation, Housing material = PVC, Material sensing surface = PVC, Ambient temperature = -10...60 °C, Operating voltage Ub = 10...35 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE, IP rating = IP66
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.